Image of BR15WHITR Dispositivos de cuchilla recta, receptáculos, dúplex a prueba de manipulaciones, grado comercial/industrial, de 2 polos y 3 cables
Image of BR15WHITR Dispositivos de cuchilla recta, receptáculos, dúplex a prueba de manipulaciones, grado comercial/industrial, de 2 polos y 3 cables
Image of BR15WHITR Dispositivos de cuchilla recta, receptáculos, dúplex a prueba de manipulaciones, grado comercial/industrial, de 2 polos y 3 cables
Image of BR15WHITR Dispositivos de cuchilla recta, receptáculos, dúplex a prueba de manipulaciones, grado comercial/industrial, de 2 polos y 3 cables
+1
Image of BR15WHITR Dispositivos de cuchilla recta, receptáculos, dúplex a prueba de manipulaciones, grado comercial/industrial, de 2 polos y 3 cables

Dispositivos de cuchilla recta, receptáculos, dúplex a prueba de manipulaciones, grado comercial/industrial, de 2 polos y 3 cables

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: BR15WHITR

Straight Blade Devices, Receptacles, Tamper-Resistant Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack.

  • Persiana a prueba de manipulaciones que cumple los requisitos del código eléctrico nacional
  • Cara lisa
  • Flejes de acero galvanizado envolventes
  • Contactos de triple limpieza

Detalles del producto

General

Application

  • Commercial Specification Grade

Catalog Number

BR15WHITR

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Commercial Specification Grade

Specifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Galvanized Steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Plated steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Style

Smooth Face

Type

Tamper-Resistant

UPC

783585144092

Dimensiones

Dimensions

1.32 in x 0.83 in x 3.28 in

Display Size

Standard Sized Product

Height

3.28 in

Length

1.32 in

Weight

0.15 lb

Width

0.83 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

8000