Image of CRS15 Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, 15 A 125 V, 2 polos, 3 cables con toma de tierra, 5-15 R, marrón
Image of CRS15 Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, 15 A 125 V, 2 polos, 3 cables con toma de tierra, 5-15 R, marrón

Dispositivos de cuchilla recta, receptáculos, dúplex, calidad comercial, 15 A 125 V, 2 polos, 3 cables con toma de tierra, 5-15 R, marrón

Marca: Bryant

ID del Catálogo: CRS15

Straight Blade Duplex Receptacle, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Detalles del producto

General

Application

Commercial Specification Grade

Catalog Number

CRS15

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex Smooth Face

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Series

Commercial

Style

Smooth Face

Type

Duplex Receptacle

UPC

781786161009

Dimensiones

Dimensions

3.28 in x 1.38 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.2 lb

Width

1.38 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Side Wired Only

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

9000

Recursos y descargas

Especificaciones