Image of IG5262 Dispositivos de cuchilla recta, receptáculos, dúplex, grado industrial, tierra aislada, conexión a tierra de 2 polos y 3 cables, 15A 125V, 5-15R
Image of IG5262 Dispositivos de cuchilla recta, receptáculos, dúplex, grado industrial, tierra aislada, conexión a tierra de 2 polos y 3 cables, 15A 125V, 5-15R

Dispositivos de cuchilla recta, receptáculos, dúplex, grado industrial, tierra aislada, conexión a tierra de 2 polos y 3 cables, 15A 125V, 5-15R

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: IG5262

Straight Blade Devices, Receptacles, Duplex, Industrial Grade, Isolated ground, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Orange, Single Pack

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • La marca triangular en la cara indica tierra aislada
  • Diseño delgado y compacto
  • Cara con ranura de búsqueda

Isolated Ground

Detalles del producto

General

Application

Catalog Number

IG5262

Color

Orange

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

0.5

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Heavy Duty

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • Clamp - Nickel plated steel
  • Contacts - 0.031" (0.8) Brass
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - .050 in. (1.3) Brass
  • Terminal Screws - Brass

Style

Finder Groove Face

Type

Standard Duplex

UPC

783585756530

Dimensiones

Dimensions

3.28 in x 1.33 in x 1.05 in

Display Size

Standard Sized Product

Height

1.05 in

Length

3.28 in

Weight

0.2 lb

Width

1.33 in

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

4000

Recursos y descargas