Image of IG5362GYWR Dispositivos de cuchilla recta, receptáculos, dúplex resistentes a la intemperie, grado comercial/industrial, tierra aislada, 20A 125V,2 polos 3 hilos
Image of IG5362GYWR Dispositivos de cuchilla recta, receptáculos, dúplex resistentes a la intemperie, grado comercial/industrial, tierra aislada, 20A 125V,2 polos 3 hilos

Dispositivos de cuchilla recta, receptáculos, dúplex resistentes a la intemperie, grado comercial/industrial, tierra aislada, 20A 125V,2 polos 3 hilos

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: IG5362GYWR

Straight Blade Devices, Receptacles, Weather Resistant Duplex, Commercial/Industrial Grade, Isolated Ground, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray.

In February 1968, Hubbell patented the first isolated ground receptacle. Today - when a clean, noise-free ground is more important than ever—Hubbell is still setting the standard. Hubbell uses insulation barrier construction on many models to isolate the ground contacts from the mounting strap. The green grounding screw is connected directly to the grounding contacts. In this way, ground contacts are separated from the mounting strap and also from the conventional grounding system. The isolated ground circuit is completed by running a dedicated insulated ground wire from the system ground buss to the green grounding screw.

  • La marca en triángulo en la cara frontal indica tierra aislada
  • La resistencia a la intemperie cumple con los requisitos del código eléctrico nacional
  • Diseño delgado/compacto

Detalles del producto

General

Application

Extra Heavy Duty Specification Grade

Catalog Number

IG5362GYWR

Color

Gray

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Horsepower - Maximum

1

Item Type

Traditional Duplex

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG stranded or solid copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Heavy Duty

Specifications

  • Automatic Self-grounding Clip - Stainless steel
  • Base - PBT
  • Clamp - Nickel plated steel
  • Clamp - Nickel plated steel
  • Contacts - 0.031" (0.8) Brass
  • Face - Nylon
  • Mounting Screws - Stainless Steel
  • Mounting Strap - 0.050" (1.3) Brass
  • Terminal Screws - Brass

Style

Finder Groove Face

Type

Standard Duplex

UPC

783585320441

Dimensiones

Dimensions

3.28 in x 1.33 in x 1.05 in

Display Size

Standard Sized Product

Height

1.05 in

Length

3.28 in

Weight

0.2 lb

Width

1.33 in

Clasificaciones Eléctricas

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Relacionado con el Conductor

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • Fed. Spec. WC596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Logística

Carton Quantity

10

Recursos y descargas