Marca: Killark
ID del Catálogo: EMG2
The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.
Application
For use with E Series lighting.
Catalog Number
EMG2
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Type
Guard
UPC
783936149455
Dimensions
8.75 in x 8.75 in x 7.75 in
Gross Weight with Packaging
0.658
Height
7.75 in
Length
8.75 in
Width
8.75 in