Marca: Killark
ID del Catálogo: EZB2
The EZ series Explosion Proof mogul base HID fixture is designed for High bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EZ Series is factory sealed so no external seal is required in Explosive environments.
Application
For use with E Series lighting.
Catalog Number
EZB2
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Series
EZ
Type
Aluminum Wall Mounting Bracket
UPC
783936141961
Dimensions
5.75 in x 5.75 in x 14.5 in
Gross Weight with Packaging
5.46
Height
14.5 in
Hub Size
3/4"
Length
5.75 in
Weight
5.46 lb
Width
5.75 in