BUR_PPHID-264208_GG
BUR_PPHID-264208_GG

GG1715, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube

Marca:

Burndy

ID del Catálogo:

GG1715

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 1-1/2" Pipe, 1-5/8" - 1-7/8" Rod.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation
  • Type GG connector is particularly effective for use with braid for ground rods, switch handles, fence posts and gates

Features: High Copper Alloy Ground Connector For Joining Bar, Strap, Braid Or Cable To Rod Or Tube, High Copper Alloy Cast Body, DURIUM U-Bolts, Nuts And Lockwashers Make The GG Particularly Effective For Use With Braid For Ground Rods, Switch Handles, Fence Posts And Gates, One-Wrench Installation, Dimension A: 1-1/2 IN, Ground Rod Size: 1-5/8 - 1-7/8 IN, Tube (ips) Size: 1-1/2 IN, Height: 3-1/2 IN, Installation Torque: 240 IN-LB, Width: 3-1/4 IN

Detalles del producto

General

Application

For Joining Copper Bar, Strap, Braid Or Cable To Rod Or Tube, Direct Burial Cables

Catalog Number

GG1715

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GG

U Bolt Type

199

UPC

781810238981

UPC 12 Digit

7818102389811

Dimensiones

Dimension - B Length inch

1.50 in

Dimension - Height mm

88.9 mm

Dimension - Width fraction

3-1/4 in

Dimension - Width inch

3.25 in

Dimension - Width mm

83 mm

Relacionado con el Conductor

Conductor - Copper Tube Std Size

1-5/8;1-3/4;1-7/8

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Recursos y descargas

Avisos para clientes

Especificaciones

Product Cross Section Image(s)

Dibujos de venta

Catálogo interactivo