WBP_HBL303SS_PRODIMAGE
WBP_HBL303SS_PRODIMAGE
play
Hubbell Marine Products
WBP_HBL303SS_alt_PRODIMAGE

Dispositivos de bloqueo, Twist-Lock®, calidad marina, entrada de casco, 30A 125V, 2 polos 3 hilos con toma de tierra, L5-30P, terminal de tornillo

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBL303SS

Locking Devices, Twist-Lock®, Marine Grade, Hull Inlet, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Stainless Steel

  • Nueva conexión rápida con compatibilidad hacia atrás
  • Tapa de cierre automático
  • Base y tapa resistentes a la corrosión
  • Base roscada para realizar un cierre hermético

Detalles del producto

General

Application

Marine Wiring Devices

Catalog Number

HBL303SS

Color

Stainless

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Hull Mount Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Hull Mount

Number Of Poles

2-Pole

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Contact Blade - Nickel Plated Brass
  • Gasket - Neoprene
  • Housing Type - Traditional Metallic
  • Product Type - Shore Power Inlets

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

UPC

783585040523

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

3750

Relacionado con el Conductor

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

L5-30P

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

5

Pallet Quantity

455

Recursos y descargas

Especificaciones

Videos

play
Hubbell Marine Products