Image of HBL63CM69 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM69 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM69 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM69 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL63CM69

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

  • Marine Grade
  • Receptacle
  • 50A 125/250V

Detalles del producto

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM69

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Blade Type - Locking
  • Blade Type - Locking
  • Product Type - Twist-Lock® Receptacles

UPC

783585808741

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Wattage

12500

Relacionado con el Conductor

Number Of Wires

4-Wire Grounding

Wire Size

#6 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Logística

Carton Quantity

5

Pallet Quantity

455

Recursos y descargas