Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: HBL8P320B
320kA and 160kA Service/Branch Panel Protection - The SpikeShield® service entrance product line includes a line of panels with replaceable modules. This series features improved performance through the use of a low impedance bus-bar design and easily replaceable bolt-down modules. They incorporate a modular (replaceable surge protection modules) design and feature the latest industry approvals and safety ratings. Including UL1449 4th edition.
Catalog Number
HBL8P320B
EU RoHS Indicator
Contact Manufacturer
Series
Panels
Type
320kA
UPC
783585570280
Voltage Rating
Wye 277/480 VAC
Voltage Rating Description
277/480 VAC Wye