Image of KFS-6 KFS-6 - KF - Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe
Image of KFS-6 KFS-6 - KF - Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe

KFS-6 - KF - Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe

Marca: Killark

ID del Catálogo: KFS-6

KF Series - Steel Slipfitter for 2" Pipe Tenon - Slips 3¾" Over Pipe

The KF Series HID floodlights are designed with a copper-free aluminum housing and painted with a bronze powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. The KF Series floodlight are suitable for wet locations and high ambient areas.

Detalles del producto

General

Application

For use with KF Series lighting.

Catalog Number

KFS-6

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Steel

Type

Steel Slipfitter For 2” Pip

UPC

783936990910

Dimensiones

Dimensions

7.375 in x 7.375 in x 7.75 in

Gross Weight with Packaging

3.75

Height

7.75 in

Length

7.375 in

Width

7.375 in

Recursos y descargas