Image of KRS-218-120 KR Series - 20 Amp Receptacle With Feed-Thru Enclosure - 2P 3W Circuit - 115/230VAC At 60Hz - Hub Size 1/2 Inch
* Imagen representativa
Image of KRS-218-120 KR Series - 20 Amp Receptacle With Feed-Thru Enclosure - 2P 3W Circuit - 115/230VAC At 60Hz - Hub Size 1/2 Inch

KR Series - 20 Amp Receptacle With Feed-Thru Enclosure - 2P 3W Circuit - 115/230VAC At 60Hz - Hub Size 1/2 Inch

Marca: Killark

ID del Catálogo: KRS-218-120

KR Series - Aluminum 20 Amp Receptacle With Feed-Thru Enclosure - 2W 3P Circuit - 115/230VAC At 60Hz - Hub Size 1/2 Inch

Mecanismo de Enclavamiento de Enchufe para construcción de Frente Muerto. El interruptor no puede ponerse en ON" sin el enchufe completamente insertado. El enchufe no se puede quitar con el interruptor en posición "ON".

The Killark KP/KR series of plugs and receptacles provide a robust solution for applications requiring a heavy duty plug/receptacle. Plugs and receptacles may be used where devices are needed in locations made hazardous by the presence of flammable gases or vapors. The delayed action assembly ensures that the plug cannot be removed under load, preventing a dangerous arc or spark. Factory sealed construction specifies that no additional external seals are required. KP series plugs utilize soldered terminals, whereas KR series receptacles utilize wire leads for termination.

Detalles del producto

General

Catalog Number

KRS-218-120

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Feed-Thru

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

KR

Type

Pin & Sleeve

UPC

783936391861

Dimensiones

Hub Size

1/2"

Clasificaciones Eléctricas

Amperage Rating

20 A

Relacionado con el Conductor

Number Of Wires

3

Certificaciones y Cumplimiento

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Logística

Carton Quantity

1

Factory Sealed

Factory Sealed

Recursos y descargas