Image of LAL-EB LAL-EB - LAL Series Eyebolt Set
Image of LAL-EB LAL-EB - LAL Series Eyebolt Set

LAL-EB - LAL Series Eyebolt Set

Marca: Killark

ID del Catálogo: LAL-EB

Eyebolt Set with Stainless Steel Bolts to attach to LAL slots.

Eyebolt Set with Stainless Steel Bolts to attach to LAL slots.

Detalles del producto

General

Catalog Number

LAL-EB

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Series

  • LAL
  • LALFP
  • WLALFP

Type

Eyebolt

UPC

783936131566

Clasificaciones Eléctricas

Voltage Rating

120-277 VAC

Recursos y descargas

Avisos para clientes

Catálogos

Manuales de instalación