Marca: Killark
ID del Catálogo: LAL-RIG-WB
Wall Bracket mounting hardware used for securing the LALR via the poke out hubs.
Catalog Number
LAL-RIG-WB
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum
Mounting Type
Wall Bracket
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C
Series
UPC
783936130897
Voltage Rating
120-277 VAC