Image of LZ2N4LENS LZ2N4LENS - LZ2N 4' Lens Only
Image of LZ2N4LENS LZ2N4LENS - LZ2N 4' Lens Only

LZ2N4LENS - LZ2N 4' Lens Only

Marca: Killark

ID del Catálogo: LZ2N4LENS

LZ2N 4' Lens Only

  • Lexan® Clear Lens, impact resistant polycarbonate
  • Housing-one piece fiberglass reinforced polyester, NEMA 4X & IP66 rated.
  • Two 3/4” NTP aluminum hubs - one at each end (includes one 3/4” close-up plug and two 3/4” x 1/2” reducers for maximum user flexibility)
  • Two 1/4”-20 aluminum bushings furnished in top of fixture for threaded rod
  • 2’ and 4’ luminaries
  • Lamp types Linear 17, 28, 32, 40, 44, 54, 60W Long compact 40, 55W (single ended)
  • Electronic ballast standard
  • World voltage (most models) 120 thru 277V, 50/60 Hz
  • Lente transparente Lexan®, policarbonato resistente a los impactos
  • Carcasa: poliéster reforzado con fibra de vidrio de una pieza, clasificación NEMA 4X e IP66. Dos cubos de aluminio NTP de 3/4" - uno en cada extremo (incluye un enchufe de cierre de 3/4" y dos reductores de 3/4" x 1/2" para máxima flexibilidad del usuario)
  • Dos casquillos de aluminio de 1/4"-20 en la parte superior de la luminaria para varilla roscada
  • Luminarias de 2' y 4'
  • Tipos de lámpara Lineal 17, 28, 32, 40, 44, 54, 60W Compacta larga 40, 55W (un solo terminal)
  • Balasto electrónico estándar
  • Tensión mundial (la mayoría de los modelos) 120 a 277V, 50/60 Hz.

The LZ2N Series Fluorescent Linear luminaires are designed for installation in high bay and low bay applications. This fixture is made with a non-metallic fiberglass reinforced housing that is suitable for harsh and hazardous environments.

Detalles del producto

General

Catalog Number

LZ2N4LENS

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Optic Type

Polycarbonate Lens - Clear

UPC

783936395470

Logística

Carton Quantity

1

Recursos y descargas