Image of LZCB LZCB - LZ Series - Stainless Steel Ceiling Bracket Set
Image of LZCB LZCB - LZ Series - Stainless Steel Ceiling Bracket Set

LZCB - LZ Series - Stainless Steel Ceiling Bracket Set

Marca: Killark

ID del Catálogo: LZCB

LZ Series - Stainless Steel Ceiling Bracket Set

Detalles del producto

General

Application

For use with LZ2N/LZ2S Series lighting.

Catalog Number

LZCB

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Stainless Steel

Type

Stainless Steel Ceiling Bracket Set

UPC

783936395425

Dimensiones

Dimensions

11 in x 2.19 in x 2.19 in

Gross Weight with Packaging

0.7

Height

2.19 in

Length

11 in

Width

2.19 in