Marca: Killark
ID del Catálogo: MBAG
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Application
For use with MB Series lighting.
Catalog Number
MBAG
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Aluminum Globe Guard
UPC
783936992389
Dimensions
7.25 in x 6.5 in x 6.875 in
Gross Weight with Packaging
0.403
Height
6.875 in
Length
7.25 in
Width
6.5 in