Marca: Killark
ID del Catálogo: MBD-4
The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.
Application
For use with MB Series lighting.
Catalog Number
MBD-4
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Series
Type
Aluminum Stanchion Mounting Bracket
UPC
783936992419
Dimensions
3.25 in x 10.25 in x 11.5 in
Gross Weight with Packaging
3.33
Height
11.5 in
Hub Size
1-1/4"
Length
3.25 in
Width
10.25 in