Marca: Killark
ID del Catálogo: NV2AG
Pendant mount splice box.
Application
For use with NV2 Series lighting.
Catalog Number
NV2AG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Fixture Type
Signal luminaire
Material
Polyester, Fiberglass Reinforced
Mounting Type
Pendant
Series
NV
Type
Non-Metallic Pendant Mount Splice Box
UPC
783936009544
Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.45
Height
4 in
Hub Size
3/4"
Length
5 in
Width
5 in