Marca: Killark
ID del Catálogo: NV2GG
Guard.
Application
For use with NV2 Series lighting.
Catalog Number
NV2GG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Polyester, Fiberglass Reinforced
Series
NV
Type
Non-Metallic Guard
UPC
783936009599
Dimensions
8 in x 5 in x 5 in
Gross Weight with Packaging
0.25
Height
5 in
Length
8 in
Width
5 in