Marca: Killark
ID del Catálogo: NV2XG
Ceiling mount splice box.
Application
For use with NV2 Series lighting.
Catalog Number
NV2XG
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Polyester, Fiberglass Reinforced
Mounting Type
Ceiling
Series
NV
Type
Non-Metallic Ceiling Mount Splice Box
UPC
783936009551
Dimensions
5 in x 5 in x 4 in
Gross Weight with Packaging
0.7
Height
4 in
Hub Size
3/4"
Length
5 in
Width
5 in