WBP_SS84_PRODIMAGE
WBP_SS84_PRODIMAGE

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Duplex Openings, Standard Size, Stainless Steel

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

SS84

Wallplates and Boxes, Metallic Plates, 4- Gang, 4) Duplex Openings, Standard Size, Stainless Steel

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Detalles del producto

General

Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction
Stamped
Cutout
4) Duplex
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Stainless Steel, Type 302/304
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
4-Gang
Orientation
Vertical Mount
Size
Standard
Style
4-Duplex
Type
Duplex
UPC
883778201356

Dimensions

Display Size
Standard Sized
Thickness
0.035

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Recursos y descargas