Image of UGR0-20231QW UGR Series 20A 125V Quick-Wire Acceptor Receptacle
* Imagen representativa
Image of UGR0-20231QW UGR Series 20A 125V Quick-Wire Acceptor Receptacle

UGR Series 20A 125V Quick-Wire Acceptor Receptacle

Marca: Killark

ID del Catálogo: UGR0-20231QW

20A 125V Quick-Wire Acceptor Receptacle

  • La cámara sellada de fábrica del receptáculo UGR contiene los componentes de arco del interruptor
  • La tapa del receptáculo accionada por resorte se cierra cuando se retira el enchufe
  • La aleación de aluminio sin cobre (menos de 4/10 del 1%) resiste la corrosión
  • Acabado de epoxi/poliéster en polvo aplicado electrostáticamente y horneado
  • Los enchufes ACCEPTOR® se ajustan a las configuraciones NEMALos enchufes ACCEPTOR® se ajustan a las configuraciones NEMA, mientras que la función girar para conectar" bloquea el enchufe y puede utilizarse para evitar la desconexión accidental de equipos críticos.

The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

Detalles del producto

General

Catalog Number

UGR0-20231QW

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

UGR

Type

Straight Blade

UPC

783936125862

Clasificaciones Eléctricas

Amperage Rating

20 A

Relacionado con el Conductor

Number Of Wires

3

Certificaciones y Cumplimiento

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 7(C, D), 9(F, G)

Logística

Factory Sealed

Factory Sealed