Image of UGRB2-20231QW UGR Series 20A 125V, Group B Acceptor, 3/4" Dead End, Quick-Wire
* Imagen representativa
Image of UGRB2-20231QW UGR Series 20A 125V, Group B Acceptor, 3/4" Dead End, Quick-Wire

UGR Series 20A 125V, Group B Acceptor, 3/4" Dead End, Quick-Wire

Marca: Killark

ID del Catálogo: UGRB2-20231QW

20A 125V, Group B Acceptor, 3/4" Dead End, Quick-Wire

La cámara sellada de fábrica en el receptáculo UGR contiene los componentes de arco del interruptor. La tapa del receptáculo accionada por resorte se cierra cuando se retira el enchufe. La aleación de aluminio sin cobre (menos de 4/10 del 1%) resiste la corrosión.Los enchufes ACCEPTOR® se ajustan a las configuraciones NEMA, mientras que la función girar para conectar" bloquea el enchufe y puede utilizarse para evitar la desconexión accidental de equipos críticos.

The ACCEPTOR® UGP-QW / UGR-QW Plug and Receptacle system, with its unique patented design, is interchangeable with other NEMA bladed type explosion-proof and dust ignition proof devices. Plugs and receptacles may be used where bladed devices are needed in locations made hazardous by the presence of flammable gases or vapors, combustible dusts or easily ignitable fibers and flyings. Quick-Wire terminal construction allows for easier installation than traditional methods, allowing for labor savings and higher customer satisfaction. Plug can serve to provide power for portable equipment used in both hazardous and non-hazardous areas. Factory sealed construction specifies that no additional external seals are required (except in Group B applications).

Detalles del producto

General

Catalog Number

UGRB2-20231QW

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

2

Receptacle Type

Delayed Action

Series

UGR

Type

Straight Blade

UPC

783936124711

Dimensiones

Hub Size

3/4"

Clasificaciones Eléctricas

Amperage Rating

20 A

Relacionado con el Conductor

Number Of Wires

3

Certificaciones y Cumplimiento

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Logística

Factory Sealed

Factory Sealed