Image of VBA VBA - V Adapter Mounting Plate - Adapts to VB/VJ/Steel 3½" - 4" Splice Box
Image of VBA VBA - V Adapter Mounting Plate - Adapts to VB/VJ/Steel 3½" - 4" Splice Box

VBA - V Adapter Mounting Plate - Adapts to VB/VJ/Steel 3½" - 4" Splice Box

Marca: Killark

ID del Catálogo: VBA

V Series - V Adapter Mounting Plate - Adapts Fixture Body To VB/VJ/Steel 3½" and 4" Splice Boxes - Supplied with Gasket

The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.

Detalles del producto

General

Application

For use with V Series lighting.

Catalog Number

VBA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number of Lamps

0

Series

  • V Series
  • VSL

Type

Adapter Mounting Plate

UPC

783936730042

Dimensiones

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.23

Height

3 in

Length

1 in

Width

3 in

Logística

Carton Quantity

10

Recursos y descargas