Marca: Killark
ID del Catálogo: VBC-2
The V Series Utility Incandecent enclosed and gasketed wet locaion fixture. The housing has a electrosatically applied epoxy poweder coat paint for corosion resistance.
Application
For use with V Series lighting.
Catalog Number
VBC-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Number of Lamps
0
Series
Type
Aluminum Ceiling Mount Splice Box
UPC
783936680019
Dimensions
1 in x 3 in x 3 in
Gross Weight with Packaging
0.66
Height
3 in
Hub Size
3/4"
Length
1 in
Width
3 in
Carton Quantity
20