Image of VBQ3034SH30 VBQ Series Hazardous Interlocked Receptacle - Square D - FHL Series 30A Breaker 3P 4W
Image of VBQ3034SH30 VBQ Series Hazardous Interlocked Receptacle - Square D - FHL Series 30A Breaker 3P 4W

VBQ Series Hazardous Interlocked Receptacle - Square D - FHL Series 30A Breaker 3P 4W

Marca: Killark

ID del Catálogo: VBQ3034SH30

Square D - FHL Series 30A Receptacle 30A Breaker 3W4P

contacto de 10 Amp, 1/3 HP a 125/250 VAC.

Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).

Detalles del producto

General

Catalog Number

VBQ3034SH30

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Mechanically Interlocked

Series

VBQ

Type

Pin & Sleeve

UPC

783936012216

Dimensiones

Hub Size

1-1/2"

Clasificaciones Eléctricas

Amperage Rating

30 A

Relacionado con el Conductor

Number Of Wires

4

Certificaciones y Cumplimiento

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(F, G)

Recursos y descargas