Image of VBQ6034SN60 VBQ Series Hazardous Interlocked Receptacle - Square D - FAL Series 60A Breaker 3P 4W
Image of VBQ6034SN60 VBQ Series Hazardous Interlocked Receptacle - Square D - FAL Series 60A Breaker 3P 4W

VBQ Series Hazardous Interlocked Receptacle - Square D - FAL Series 60A Breaker 3P 4W

Marca: Killark

ID del Catálogo: VBQ6034SN60

Square D - FAL Series 60A Receptacle 60A Breaker 3W4P

  • Plug Interlock Mechanism for Dead-Front construction. Switch cannot be turned “ON” without fully inserted plug. Plug cannot be removed with switch in “ON”position
  • Ground Fault Options Available
  • Spacious wiring room that meets NEC wire bending requirements.
  • Adjustable mounting lugs
  • Quick Release Cover Bolts with Triple Leads for faster removal
  • Electrostatically applied polyester/epoxy finish
  • Breaker Handle has provisions for locking “ON” or “OFF” with up to three Padlocks
  • Tamaño y huella compactos
  • Mecanismo de enclavamiento de enchufe para construcción "Dead-Front". El interruptor no puede ponerse en "ON" sin el enchufe completamente insertado. El enchufe no se puede quitar con el interruptor en posición "ON"
  • Receptáculo cableado de fábrica (lado de carga)
  • la posición "Off" se puede cerrar con candado para mayor seguridad durante el mantenimiento
  • Contacto auxiliar (de apertura tardía y apertura anticipada) de 10 A, 1/3 CV a 125/250 V CA
  • Terminales de montaje ajustables
  • Construcción de paso
  • Interruptor interno de potencia nominal

Killark VersaMate® VBQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks). Integral circuit breaker allows for local circuit protection (Square D and Cutler-Hammer options available).

Detalles del producto

General

Catalog Number

VBQ6034SN60

EU RoHS Indicator

Contact Manufacturer

Hub Pattern

Dead-End

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number Of Poles

3

Receptacle Type

Mechanically Interlocked

Series

VBQ

Type

Pin & Sleeve

UPC

783936835273

Dimensiones

Hub Size

1-1/2"

Clasificaciones Eléctricas

Amperage Rating

60 A

Relacionado con el Conductor

Number Of Wires

4

Certificaciones y Cumplimiento

Hazardous Rating(s)

  • Class I, Division 2, Groups B, C, D
  • Class I, Zone 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III, Divisions 1 & 2

Nema Rating

7 (C, D)

Recursos y descargas