Marca: Killark
ID del Catálogo: VGA-2
Application
Catalog Number
VGA-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Number of Lamps
0
Series
Type
Aluminum Pendant Mount Splice Box
UPC
783936750026
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.4
Height
5.5 in
Hub Size
3/4"
Length
6.88 in
Width
3.75 in
Carton Quantity
5