Marca: Killark
ID del Catálogo: VMAG17
VM Series Optic
Catalog Number
VMAG17
Color
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
VM Series
UPC
783936786674
Weight
0.776 lb
Carton Quantity
2