Image of VMEP40 VMEP40 - VM 7-3/4" Food Optic
Image of VMEP40 VMEP40 - VM 7-3/4" Food Optic
Descontinuado

VMEP40 - VM 7-3/4" Food Optic

Marca: Killark

ID del Catálogo: VMEP40

VM 7-3/4" Food Optic

The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

Detalles del producto

General

Catalog Number

VMEP40

EU RoHS Indicator

Contact Manufacturer

Optic Type

Enclosed Refractor With Polycarbonate Lens

Type

Refractor

UPC

783936786766

Recursos y descargas