Image of VMG17 VMG17 - VM 5½" Globe
Image of VMG17 VMG17 - VM 5½" Globe

VMG17 - VM 5½" Globe

Marca: Killark

ID del Catálogo: VMG17

VM Series 5½" Globe

VM Series Optic

Detalles del producto

General

Catalog Number

VMG17

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VM

UPC

783936780993

Dimensiones

Weight

3.72 lb

Recursos y descargas