Marca: Killark
ID del Catálogo: VMG40
The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.
Application
For use with V Series lighting.
Catalog Number
VMG40
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Glass
Optic Type
Glass Globe - Clear
Type
Globe
UPC
783936781112
Dimensions
9.75 in x 11.88 in x 9.75 in
Gross Weight with Packaging
9.5
Height
9.75 in
Length
9.75 in
Width
11.88 in