Image of VPLCG-100 VPLCG-100 - V Series - Polycarbonate Globe - 75 W A-19 Lamp
Image of VPLCG-100 VPLCG-100 - V Series - Polycarbonate Globe - 75 W A-19 Lamp

VPLCG-100 - V Series - Polycarbonate Globe - 75 W A-19 Lamp

Marca: Killark

ID del Catálogo: VPLCG-100

V Series - Polycarbonate Globe - 75 W A-19 Lamp

Detalles del producto

General

Application

  • For use with V Series lighting.

Catalog Number

VPLCG-100

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Optic Type

Globe Only

Series

  • V Series
  • VSL

Type

Polycarbonate Globe

UPC

783936791500

Dimensiones

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

0.32

Height

7.062 in

Length

10.12 in

Width

4.68 in

Logística

Carton Quantity

10

Recursos y descargas

Especificaciones

Catálogos