Image of VSI20R407 Versamate Series Receptacle 20A 3P 4W 480V
* Imagen representativa
Image of VSI20R407 Versamate Series Receptacle 20A 3P 4W 480V

Versamate Series Receptacle 20A 3P 4W 480V

Marca: Killark

ID del Catálogo: VSI20R407

VERSAMATE RECEPT 20A 3P4W 480V

Mecanismo de Enclavamiento de Enchufe para construcción de Frente Muerto. El interruptor no puede ponerse en ON" sin el enchufe completamente insertado. El enchufe no se puede quitar con el interruptor en posición "ON".

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

Detalles del producto

General

Catalog Number

VSI20R407

EU RoHS Indicator

Contact Manufacturer

Series

VSI

UPC

783936987019

Recursos y descargas