Image of VSI30P407 VSI Series Plug 32A 3P4W 480V
* Imagen representativa
Image of VSI30P407 VSI Series Plug 32A 3P4W 480V

VSI Series Plug 32A 3P4W 480V

Marca: Killark

ID del Catálogo: VSI30P407

VERSAMATE PLUG 32A 3P4W 480V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

Detalles del producto

General

Catalog Number

VSI30P407

EU RoHS Indicator

Contact Manufacturer

Series

VSI

UPC

783936987088

Recursos y descargas