Marca: Killark
ID del Catálogo: VSIH63R407
Catalog Number
VSIH63R407
Color Code
Red
EU RoHS Indicator
Contact Manufacturer
Material
Plastic (PA6)
Number Of Poles
3
Receptacle Type
Mechanically Interlocked
Series
VSIH
Temperature Range
(T3) -35°C to +60°C;(T4) -35°C to +40°C
Type
Pin & Sleeve
UPC
783936183084
Weight
2.2 lb
Frequency Rating
50/60 Hz
Voltage Rating
480-500 VAC
Number Of Wires
4
ATEX File Number
INERIS 20 ATEX 0022X
Hazardous Rating(s)
IECEx File Number
IECEx INE 20.0020X
IP Rating
IP66