YGHA252N_Photo_ColorCMYK
YGHA252N_Photo_ColorCMYK

YA252N Terminal de puesta a tierra de compresión

Marca:

Burndy

ID del Catálogo:

YGHA252N

Orejeta de compresión de cobre, servicio pesado, 2 orificios con orificio para sonda de inspección, 1/0 AWG, espárrago de 1/2", espacio entre orificios de espárrago de 1,75", cilindro corto.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

Features: Heavy Duty HYLUG Irreversible Compression Terminals Designed Not Only To Carry Short Circuit Load, But To Also Withstand High Mechanical Stress, Each Conductor Element Has An Inspection Probe Hole To Ensure Proper Cable Insertion, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, UL486A Listed, Prefilled With PENETROX Compound And Strip Sealed, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750, PAT750 Tool, U27RT Die, (1), Y45 Tool, U27RT Die With PT-6515 Adapter, (1), Y46 Tool, U27RT Die With PUADP-1 Adapter, (1), Die Index: 14, Conductor Type: Copper

Detalles del producto

General

Application

For Direct Burial In Earth Or Concrete, Grounding Applications

Catalog Number

YGHA252N

Connector Type

Terminal

Die Index

14

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220610

UPC 12 Digit

7818102206100

Dimensiones

Dimension - B Length fraction

39/47 in

Dimension - B Length inch

0.83 in

Dimension - D inch

3.00 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

117 mm

Dimension - Length Overall inch

4.60 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

0.91 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Straight

Relacionado con el Conductor

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - Industry Standards Met

  • UL467
  • UL 486A-486B
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

10

Pallet Quantity

9600

Recursos y descargas

Avisos para clientes

Especificaciones

Dibujos de venta