HUBBELL POWER SYSTEMS
Image of EM-4250-8H 8 Position Ground Block
Buy America(n) Qualified

8 Position Ground Block

Brand: EMC

Catalog ID: EM-4250-8H

8-position ground block with 1⁄4–20 hex cap screws. #10–24 mounting holes.

Can be mounted in terminals, cabinets, and enclosures to provide convenient means for connecting ground wires.

Grounding Control Panels

General

Catalog Number

EM-4250-8H

Dimensions

Length

6.75 in

Length Threaded Area

0.5 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)