
Brand: PCORE Electric
Catalog ID: B-85502-70
PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.
Application
Transformer
Bottom Terminal Type
Hole
Catalog Number
B-85502-70
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
Porcelain
Mounting Position
Vertical
Number of Flange Mounting Holes
6
Test Tap
Yes
Top Terminal Plating
Silver Plated
Top Terminal Type
Threaded
Type
Condenser Bushings
Above Flange Length
36.69 in
Below Flange Length
23.75 in
Diameter - Below Flange Maximum D <gt/> 1"
4.00 in
Diameter - Below Flange Maximum P
4.50 in
Diameter - Live Part Top
4.50 in
Diameter - Top Terminal Outside
1 1/2-12
Dimensions
60.44 in x 9.00 in x 60.44 in
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
9.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
10.62 in
Height
60.44 in
Length
60.44 in
Length - Drawlead Above Flange
33.00 in
Length - Ground Shield
10.00 in
Length - Live Part Top
5.62 in
Length - Minimum Oil Immersion Level
10.00 in
Sealing Surface Outside Diameter
8.25 in
Stud Inside Diameter
1 in
Weight
102 lb
Width
9 in
BIL
350 kV
Current Rating
400 A
kV Class
72.5 kV
Minimum Creepage
69.5 in
Minimum Strike
30 in
Industry Standard(s)
CSA
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Bottom Terminal Type
Hole
Mounting Position
Vertical
Number of Flange Mounting Holes
6