HUBBELL POWER SYSTEMS
Fiberglass Transformer Box Pad, 34"x34"x15"
Image of BB3434151624A00 Fiberglass Transformer Box Pad, 34"x34"x15"

Fiberglass Transformer Box Pad, 34"x34"x15"

Brand: Hubbell Power Systems

Catalog ID: BB3434151624A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BB3434151624A00

Insulated?

No

Material

Fiberglass

UPC

662037167417

Dimensions

Dimensions

44 in x 44 in x 15.375 in

Height

15.375 in

Length

44 in

Weight

63 lb

Width

44 in