HUBBELL POWER SYSTEMS
Image of PSC6532013 Fiberglass Secondary Connector / Sectionalizer, Silicone Coated With Tin Coated Aluminum End Fittings

Fiberglass Secondary Connector / Sectionalizer, Silicone Coated With Tin Coated Aluminum End Fittings

Brand: Chance

Catalog ID: PSC6532013

Used to sectionalize (or split) a secondary conductor

  • Captive hardware included
  • Recommended hardware torque: 20 to 25 ft.-lb.
  • Tin coated aluminum end fittings
  • Voltage rating 1200V

General

Catalog Number

PSC6532013

Description - End Fitting

Tin Coated Aluminum

Strength Rating - Minimum Ultimate, Longitudinal (L)

6000 lb

UPC

096359613749

Dimensions

Diameter - Rod / Tube

0.625 in

Distance From Pole

18.8 in

Length

6 in

Radius - FWDE Wrap-Around

0.625

Weight

1.9 lb

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

6000 lb

Logistics

Standard Package

1