HUBBELL POWER SYSTEMS
Image of PSC2050506 CUT POINT POINT STAPLE, 2in LENGTH x 1/4in ID X .162in WIRE DIA. w/GALVANIZED FINISH

CUT POINT POINT STAPLE, 2in LENGTH x 1/4in ID X .162in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: PSC2050506

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Cut point ends to increase pullout strength
  • Sold by the pound in 25lbs cartons of 1,150 staples
  • One pound is 46 staples

General

Catalog Number

PSC2050506

Coating

Galvanized

Type

Staples

UPC

096359481614

Dimensions

Distance From Pole

N/A

Length

2 in.

Width Inside

1/4 in.

Conductor Related

Wire Size

0.162 in.

Logistics

Carton Quantity

1080