

Brand: OHIO BRASS
Catalog ID: S030073S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030073S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
68
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
UPC
096359497134
Diameter - Shed(s)
2.9 IN
Dimensions
86.19 in x 2.89 in x 4.75 in
Height
4.75 in
Length
86.19 in
Length - Effective
85.14 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Weight
11.2 lb
Width
2.89 in
Arc Distance - Dry
73.4 IN (1863 MM)
Creep and Leakage Distance
187 IN (4750 MM)
Critical Impulse Flashover (CIFO) - Negative
1060 kV
Critical Impulse Flashover (CIFO) - Positive
1050 kV
Flashover Voltage - 60 Hz Dry
735 kV
Flashover Voltage - 60 Hz Wet
685 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
455 kV
Withstand Voltage - Lightning Impulse (Negative)
1210 kV
Withstand Voltage - Lightning Impulse (Positive)
1200 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
68