

Brand: Chance
Catalog ID: 1SBM12SGLB
Catalog Number
1SBM12SGLB
Description - End Fitting
1 Position Apparatus Mount
Material Type
Standard
Strength Rating - Minimum Ultimate, Longitudinal (L)
900 lb
Strength Rating - Minimum Ultimate, Transverse (T)
5,000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2,100 lb
UPC
096359489832
Diameter - Rod / Tube
1.5 in
Dimensions
12 in x 2.7 in x 2.2 in
Distance From Pole
12 in
Height
2.2 in
Length
12 in
Mounting Bolt Spacing
Weight
4.83 lb
Width
2.7 in
Phase
1-Phase
Strength Rating - Minimum Ultimate, Longitudinal (L)
900 lb
Strength Rating - Minimum Ultimate, Transverse (T)
5,000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2,100 lb
Carton Quantity
5
Pallet Quantity
135
Standard Package
5