

Brand: Trinetics
Catalog ID: MTR-11-56-480
Trientics Lighting Control Relays feature a time-proven electromagnetic design that provides high compression, low audible noise and minimum eddy current heating. For customers in need of heavy duty construction and long-term performance, Trinetics Lighting Control Relays are built for years of trouble-free service in the most challenging environments.
Catalog Number
MTR-11-56-480
Circuit Protection
Fuse
Contact
Mercury
Contact Configuration
N.O.
Material Type
Cast Aluminum
Size
17-1/4 x 11-7/16 x 8-1/4
UPC
096359602279
Size
17-1/4 x 11-7/16 x 8-1/4
Amperage Rating
100 A
Circuit Protection
Fuse
Coil Voltage
120V
Voltage Rating
480 V
Contact
Mercury
Number Of Poles
1