HUBBELL POWER SYSTEMS
Image of 625BTLM33T 25/28 kV, 600 Amp, T-Body Kit w/ Test Point
*Representative image
Image of 625BTLM33T 25/28 kV, 600 Amp, T-Body Kit w/ Test Point
play
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits

25/28 kV, 600 Amp, T-Body Kit w/ Test Point

Brand: Hubbell Power Systems

Catalog ID: 625BTLM33T

25/28 kV 600 Amp T-Body Kit w/TP. Cable Insul: 1.280 - 1.430 in T-Body, insulating plug, compression lug, stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625BTLM33T

Connector Type

Aluminum

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359392019

With Seal Kit

No

With Test Point

Yes

Dimensions

Dimensions

8.25 in x 3.50 in x 13.00 in

Height

13 in

Length

8.25 in

Weight

8.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

600

Stranded or Compressed Conductor

500

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Connector Type

Aluminum

With Seal Kit

No

With Test Point

Yes

Logistics

Pallet Quantity

64

Standard Package

1