HUBBELL POWER SYSTEMS
Image of 12593 Anchor, PISA Nut, 5/8in threads, Tripleye
*Representative image
Image of 12593 Anchor, PISA Nut, 5/8in threads, Tripleye
play
CHANCE Pisa Drive Tools
play
CHANCE® Tough One™ and PISA™ Anchor Installation - Hubbell Power Systems
Buy America(n) Qualified

Anchor, PISA Nut, 5/8in threads, Tripleye

Brand: Chance

Catalog ID: 12593

Tripleye eyenut configuration for 0.625" (15.9 mm) diameter Pisa Anchor Rod

Chance PISA eyenuts are designed to be used Chance PISA screw anchors. The eyenuts with 5/8" diameter threads are used with 5/8" diameter rods. The eyenuts with 1" threads are used with; 3/4" and 1" diameter rods. Rods are galvanized in accordance with ASTM A153. Eyenuts are availale in three configurations to be used with one, two or three guy wires.

  • For use with Pisa style anchor rods
  • Eyes are dropped forged for better strength and reliability
  • Hot dipped galvanized per ASTM A153
  • Not for use on 5/8" Machine Bolts

General

Application

Helical Anchoring

Catalog Number

12593

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359068433

Dimensions

Dimensions

3.625 in x 3.125 in x 1.875 in

Height

1.875 in

Length

3.625 in

Rod Diameter

0.625 in

Weight

2.313 lb

Width

3.125 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Logistics

Pallet Quantity

960

Standard Package

25