HUBBELL POWER SYSTEMS
Anchor, Tool, Kelly Bar Adapter, 3.5in Square, 30,000 ft-lb
Image of C3031571 Anchor, Tool, Kelly Bar Adapter, 3.5in Square, 30,000 ft-lb

Anchor, Tool, Kelly Bar Adapter, 3.5in Square, 30,000 ft-lb

Brand: Chance

Catalog ID: C3031571

Anchor, Tool, Kelly Bar Adapter, 3.5in Square, 30,000 ft-lb rating has 7-5/8" bolt circle.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3031571

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Square

Material Type

Standard

Number of Bolt Holes

12

Torque Rating

30000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359510062

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

8.500 in x 8.500 in x 6.700 in

Height

6.7 in

Kelly Bar Adapter Inside Width

3.5 in

Kelly Bar Hole Distance to Flange

  • 2 in
  • 4 in

Length

8.5 in

Weight

33 lb

Width

8.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Bolt Grade

5

Number of Bolt Holes

12

Logistics

Carton Quantity

1

Standard Package

1