HUBBELL POWER SYSTEMS
Image of U-CB100 Cable Bushing
Image of U-CB100 Cable Bushing

Cable Bushing

Brand: PCORE Electric

Catalog ID: U-CB100

Cable Bushing - Indoor & Outdoor Applications - Diameter = 3.90 in, Overall Length = 2.63 in.

Cable bushing with 1.00" Dia. Hole

General

Application

Cable Bushing

Catalog Number

U-CB100

Color

Gray

Material

Cast Epoxy Cycloaliphatic

Material - Insulation

Cast Epoxy Cycloaliphatic

Mounting Position

Any

Dimensions

Diameter - Inside

1 in

Diameter - Large Shed

3.90 in

Dimensions

2.63 in x 3.90 in x 2.63 in

Height

2.63 in

Length

2.63 in

Weight

1.3 lb

Width

3.9 in

Configuration

Mounting Position

Any